IESNA:LM-63-2002
[TEST]P823358
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/16/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D1-840-U-MQ
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3341
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
702.9 700.3 695.1 687.2 676.7 668.8 666.2 661 655.7 655.7
655.7 658.3 658.3 653.1 650.5 647.8 645.2 645.2 647.8 658.3
663.6 674.1 676.7 661 642.6 624.2 584.9 545.6 503.6 448.5
382.9 312.1 236.1 154.7 65.6 5.2 0
702.9 700.3 695.1 687.2 676.7 668.8 666.2 661 655.7 655.7
655.7 658.3 658.3 655.7 653.1 647.8 647.8 645.2 650.5 661
666.2 674.1 676.7 666.2 650.5 634.7 595.4 553.4 511.5 459
390.8 320 243.9 162.6 73.4 7.9 0
702.9 700.3 695.1 687.2 676.7 668.8 666.2 661 658.3 655.7
658.3 661 661 658.3 655.7 653.1 650.5 650.5 658.3 668.8
679.3 689.8 695.1 689.8 671.4 658.3 629.5 577 532.4 482.6
419.7 346.2 267.5 183.6 91.8 7.9 0
702.9 697.7 695.1 687.2 676.7 671.4 666.2 663.6 658.3 658.3
661 663.6 663.6 661 658.3 655.7 655.7 655.7 668.8 679.3
692.4 713.4 723.9 718.7 705.5 684.6 661 626.9 579.6 524.6
453.8 380.3 293.8 204.6 112.8 10.5 0
702.9 700.3 695.1 687.2 679.3 671.4 668.8 663.6 661 658.3
661 663.6 663.6 663.6 661 658.3 658.3 661 674.1 692.4
710.8 729.1 747.5 747.5 726.5 716 689.8 650.5 603.3 548.2
477.4 393.4 306.9 217.7 123.3 7.9 0
702.9 700.3 695.1 687.2 679.3 671.4 668.8 663.6 661 658.3
663.6 666.2 666.2 663.6 661 663.6 663.6 666.2 679.3 700.3
713.4 734.4 760.6 755.4 734.4 723.9 695.1 658.3 616.4 561.3
487.8 403.9 317.4 228.2 133.8 13.1 0
702.9 700.3 695.1 687.2 679.3 671.4 668.8 663.6 661 658.3
661 663.6 663.6 663.6 661 661 661 663.6 676.7 692.4
710.8 729.1 747.5 747.5 729.1 716 692.4 653.1 605.9 550.8
480 396 309.5 220.3 125.9 7.9 0
702.9 700.3 695.1 687.2 679.3 671.4 668.8 663.6 658.3 655.7
658.3 661 661 661 658.3 655.7 655.7 658.3 668.8 679.3
692.4 716 726.5 721.3 705.5 684.6 661 624.2 579.6 524.6
456.4 377.7 291.1 202 110.2 7.9 0
702.9 700.3 695.1 687.2 676.7 671.4 666.2 661 658.3 655.7
655.7 658.3 658.3 658.3 655.7 653.1 650.5 650.5 655.7 668.8
679.3 689.8 697.7 692.4 674.1 658.3 629.5 579.6 532.4 482.6
419.7 346.2 267.5 186.2 91.8 7.9 0
702.9 700.3 695.1 687.2 676.7 671.4 666.2 661 655.7 655.7
655.7 658.3 658.3 655.7 653.1 650.5 647.8 647.8 650.5 661
666.2 676.7 679.3 668.8 650.5 634.7 595.4 553.4 511.5 456.4
390.8 320 243.9 162.6 76.1 7.9 0
702.9 700.3 695.1 687.2 676.7 668.8 666.2 661 658.3 655.7
655.7 658.3 658.3 655.7 653.1 650.5 647.8 645.2 647.8 658.3
666.2 674.1 679.3 666.2 647.8 624.2 590.1 550.8 508.8 451.1
388.2 317.4 241.3 160 73.4 7.9 0
